TLK300-35MMX40MM-TLK ELEM-MCT126LBFT
10432026
MFG #: Tollok
$0.00
/
- External Diameter (mm): 40 mm
- Internal Diameter (mm): 35 mm
- Height: 1.60
- Length: 0.30
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T300035X040 Medium-Low Torque Locking Device with an external diameter of 40-millimeters and an internal diameter of 35-millimeters.