TLK300-65MMX73MM-TLK ELEM-MCT701LBFT
10432031
MFG #: Tollok
$0.00
/
- External Diameter (mm): 73 mm
- Internal Diameter (mm): 65 mm
- Height: 2.90
- Length: 0.50
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T300065X073 Medium-Low Torque Locking Device with an external diameter of 73-millimeters and an internal diameter of 65-millimeters.