TLK300-50MMX57MM-TLK ELEM-MCT444LBFT
10432044
MFG #: Tollok
$0.00
/
- External Diameter (mm): 57 mm
- Internal Diameter (mm): 50 mm
- Height: 2.30
- Length: 0.40
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T300050X057 Medium-Low Torque Locking Device with an external diameter of 57-millimeters and an internal diameter of 50-millimeters.