TLK300-80MMX91MM-TLK ELEM-MCT1623LBFT
10432054
MFG #: Tollok
$0.00
/
- External Diameter (mm): 91 mm
- Internal Diameter (mm): 80 mm
- Height: 3.60
- Length: 0.70
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T300080X091 Medium-Low Torque Locking Device with an external diameter of 91-millimeters and an internal diameter of 80-millimeters.