TLK300-90MMX101MM-TLK ELEM-MCT2014LBFT
10432109
MFG #: Tollok
$0.00
/
- External Diameter (mm): 101 mm
- Internal Diameter (mm): 90 mm
- Height: 4.00
- Length: 0.70
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tollok T300090X101 Medium-Low Torque Locking Device with an external diameter of 101-millimeters and an internal diameter of 90-millimeters.