TLK300-45MMX52MM-TLK ELEM-MCT260LBFT
10432155
MFG #: Tollok
$0.00
/
- External Diameter (mm): 52 mm
- Internal Diameter (mm): 45 mm
- Height: 2.10
- Length: 0.40
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T300045X052 Medium-Low Torque Locking Device with an external diameter of 52-millimeters and an internal diameter of 45-millimeters.