TLK300-38MMX44MM-TLK ELEM-MCT133LBFT
10432216
MFG #: Tollok
$0.00
/
- External Diameter (mm): 44 mm
- Internal Diameter (mm): 38 mm
- Height: 1.80
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T300038X044 Medium-Low Torque Locking Device with an external diameter of 44-millimeters and an internal diameter of 38-millimeters.