TLK300-70MMX79MM-TLK ELEM-MCT1018LBFT
10432221
MFG #: Tollok
$0.00
/
- External Diameter (mm): 79 mm
- Internal Diameter (mm): 70 mm
- Height: 3.20
- Length: 0.60
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T300070X079 Medium-Low Torque Locking Device with an external diameter of 79-millimeters and an internal diameter of 70-millimeters.