TLK300-20MMX25MM-TLK ELEM-MCT39LBFT
10432225
MFG #: Tollok
$0.00
/
- External Diameter (mm): 25 mm
- Internal Diameter (mm): 20 mm
- Height: 1.00
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Tollok T300020X025 Medium-Low Torque Locking Device with an external diameter of 25-millimeters and an internal diameter of 20-millimeters.