TLK300-300MMX333MM-TLK ELEM-MCT61217LBFT
10432300
MFG #: Tollok
$0.00
/
- External Diameter (mm): 333 mm
- Internal Diameter (mm): 300 mm
- Height: 13.20
- Length: 2.10
- Net Weight: 14.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.20
Tollok T300300X333 Medium-Low Torque Locking Device with an external diameter of 333-millimeters and an internal diameter of 300-millimeters.