TLK300-230MMX257MM-TLK ELEM-MCT34665LBFT
10432412
MFG #: Tollok
$0.00
/
- External Diameter (mm): 257 mm
- Internal Diameter (mm): 230 mm
- Height: 10.20
- Length: 1.70
- Net Weight: 7.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.20
Tollok T300230X257 Medium-Low Torque Locking Device with an external diameter of 257-millimeters and an internal diameter of 230-millimeters.