TLK300-60MMX68MM-TLK ELEM-MCT634LBFT
10432476
MFG #: Tollok
$0.00
/
- External Diameter (mm): 68 mm
- Internal Diameter (mm): 60 mm
- Height: 2.70
- Length: 0.50
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.70
Tollok T300060X068 Medium-Low Torque Locking Device with an external diameter of 68-millimeters and an internal diameter of 60-millimeters.