TLK300-14MMX18MM-TLK ELEM-MCT16LBFT
10432510
MFG #: Tollok
$0.00
/
- External Diameter (mm): 18 mm
- Internal Diameter (mm): 14 mm
- Height: 0.80
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T300014X018 Medium-Low Torque Locking Device with an external diameter of 18-millimeters and an internal diameter of 14-millimeters.