TLK300-200MMX224MM-TLK ELEM-MCT22864LBFT
10432657
MFG #: Tollok
$0.00
/
- External Diameter (mm): 224 mm
- Internal Diameter (mm): 200 mm
- Height: 8.90
- Length: 1.50
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T300200X224 Medium-Low Torque Locking Device with an external diameter of 224-millimeters and an internal diameter of 200-millimeters.