TLK300-440MMX480MM-TLK ELEM-MT158575LBFT
10432658
MFG #: Tollok
$0.00
/
- External Diameter (mm): 480 mm
- Internal Diameter (mm): 440 mm
- Height: 18.90
- Length: 2.60
- Net Weight: 33.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.90
Tollok T300440X480 Medium-Low Torque Locking Device with an external diameter of 480-millimeters and an internal diameter of 440-millimeters.