TLK300-40MMX45MM-TLK ELEM-MCT170LBFT
10432735
MFG #: Tollok
$0.00
/
- External Diameter (mm): 45 mm
- Internal Diameter (mm): 40 mm
- Height: 1.80
- Length: 0.40
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T300040X045 Medium-Low Torque Locking Device with an external diameter of 45-millimeters and an internal diameter of 40-millimeters.