TLK300-160MMX178MM-TLK ELEM-MCT10768LBFT
10432793
MFG #: Tollok
$0.00
/
- External Diameter (mm): 178 mm
- Internal Diameter (mm): 160 mm
- Height: 7.10
- Length: 1.20
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T300160X178 Medium-Low Torque Locking Device with an external diameter of 178-millimeters and an internal diameter of 160-millimeters.