TLK300-540MMX590MM-TLK ELEM-MT295024LBFT
10432843
MFG #: Tollok
$0.00
/
- External Diameter (mm): 590 mm
- Internal Diameter (mm): 540 mm
- Height: 24.00
- Length: 3.20
- Net Weight: 62.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Tollok T300540X590 Medium-Low Torque Locking Device with an external diameter of 590-millimeters and an internal diameter of 540-millimeters.