TLK300-500MMX540MM-TLK ELEM-MT205042LBFT
10432878
MFG #: Tollok
$0.00
/
- External Diameter (mm): 540 mm
- Internal Diameter (mm): 500 mm
- Height: 21.30
- Length: 2.60
- Net Weight: 37.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.30
Tollok T300500X540 Medium-Low Torque Locking Device with an external diameter of 540-millimeters and an internal diameter of 500-millimeters.