TLK300-380MMX420MM-TLK ELEM-MT118378LBFT
10432925
MFG #: Tollok
$0.00
/
- External Diameter (mm): 420 mm
- Internal Diameter (mm): 380 mm
- Height: 16.60
- Length: 2.60
- Net Weight: 29.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.60
Tollok T300380X420 Medium-Low Torque Locking Device with an external diameter of 420-millimeters and an internal diameter of 380-millimeters.