TLK300-520MMX570MM-TLK ELEM-MT274372LBFT
10433000
MFG #: Tollok
$0.00
/
- External Diameter (mm): 570 mm
- Internal Diameter (mm): 520 mm
- Height: 22.50
- Length: 3.20
- Net Weight: 60.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.50
Tollok T300520X570 Medium-Low Torque Locking Device with an external diameter of 570-millimeters and an internal diameter of 520-millimeters.