TLK300-220MMX244MM-TLK ELEM-MCT28027LBFT
10433023
MFG #: Tollok
$0.00
/
- External Diameter (mm): 244 mm
- Internal Diameter (mm): 220 mm
- Height: 9.70
- Length: 1.50
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.70
Tollok T300220X244 Medium-Low Torque Locking Device with an external diameter of 244-millimeters and an internal diameter of 220-millimeters.