TLK300-55MMX62MM-TLK ELEM-MCT494LBFT
10433063
MFG #: Tollok
$0.00
/
- External Diameter (mm): 62 mm
- Internal Diameter (mm): 55 mm
- Height: 2.50
- Length: 0.40
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Tollok T300055X062 Medium-Low Torque Locking Device with an external diameter of 62-millimeters and an internal diameter of 55-millimeters.