TLK300-190MMX211MM-TLK ELEM-MCT17849LBFT
10433150
MFG #: Tollok
$0.00
/
- External Diameter (mm): 211 mm
- Internal Diameter (mm): 190 mm
- Height: 8.40
- Length: 1.40
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.40
Tollok T300190X211 Medium-Low Torque Locking Device with an external diameter of 211-millimeters and an internal diameter of 190-millimeters.