TLK300-460MMX500MM-TLK ELEM-MT173327LBFT
10433258
MFG #: Tollok
$0.00
/
- External Diameter (mm): 500 mm
- Internal Diameter (mm): 460 mm
- Height: 19.80
- Length: 2.60
- Net Weight: 34.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.80
Tollok T300460X500 Medium-Low Torque Locking Device with an external diameter of 500-millimeters and an internal diameter of 460-millimeters.