TLK300-15MMX19MM-TLK ELEM-MCT18LBFT
10433330
MFG #: Tollok
$0.00
/
- External Diameter (mm): 19 mm
- Internal Diameter (mm): 15 mm
- Height: 0.80
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T300015X019 Medium-Low Torque Locking Device with an external diameter of 19-millimeters and an internal diameter of 15-millimeters.