TLK134-28MMX55MM-MCT317LBFT-B3XM8
10432173
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 42 kN
- Height: 3.50
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 590 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T134028X055 Medium Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 28-millimeters.