TLK134-32MMX80MM-MT612LBFT-B7XM8T22LBFT
10432418
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 74 kN
- Height: 3.50
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1180 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T134032X080 Medium Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 32-millimeters.