TLK602-185MMX330MM-SHFDIA.-15.315IN/135
10432287
MFG #: Tollok
$0.00
/
- External Diameter (mm): 330 mm
- Internal Diameter (mm): 185 mm
- Shaft Diameter (mm): 135 mm
- Axial Force (kN): 1100 kN
- Height: 13.00
- Length: 4.50
- Net Weight: 104.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 72000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Tollok T602185X330 Medium-High Torque Shrink Disc with an external diameter of 330-millimeters and an internal diameter of 185-millimeters.