TLK602-400MMX680MM-SHFDIA.-112.402IN/315
10432951
MFG #: Tollok
$0.00
/
- External Diameter (mm): 680 mm
- Internal Diameter (mm): 400 mm
- Shaft Diameter (mm): 315 mm
- Axial Force (kN): 4855 kN
- Height: 24.30
- Length: 5.40
- Net Weight: 375.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 765000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.30
Tollok T602400X680 Medium-High Torque Shrink Disc with an external diameter of 680-millimeters and an internal diameter of 400-millimeters.