TLK602-240MMX405MM-SHFDIA.-16.693IN/170
10433026
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 240 mm
- Shaft Diameter (mm): 170 mm
- Axial Force (kN): 1820 kN
- Height: 14.60
- Length: 3.40
- Net Weight: 97.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 155000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.60
Tollok T602240X405 Medium-High Torque Shrink Disc with an external diameter of 405-millimeters and an internal diameter of 240-millimeters.