7 items
-
10406668 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.75 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10417210 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed