Español
Italiano
Deutsch
Français
English (AU)
English (US)
Español (CL)
Portuguese (BR)
The Rexnord 1000 Series MatTop chain features a variety of top styles and materials for conveying of packages and cases with ease.
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Chains with FreeFlow eliminate the "dead plate" in 90° product transfers. This creates a "live" transfer eliminating stranded products and improves product stability. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Flush Grid chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
1000 series chains are 1.0 inch pitch and 1000RRR chains are 0.80 inches high. Raised Rib narrow chains with Railtrack, for optimum guiding and economic conveyor setup. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
TableTop and MatTop Products – Issue 13 North America
8rxcat-en
Catalog | English | 57 MB
Rexnord Nose-Over Conveyor MatTop Chain
8rxNOdm-en
Manual | English | 5 MB
Engineering Manual - MatTop and TableTop Chain
8rxEM-en
Manual | English | 43 MB
Contact Rexnord to place orders or receive product and service information for 1000 Series MatTop.
North America
1-866-REXNORD (1-866-739-6673)
Outside North America
+31 174 445111