Autogard Torque Limiters

Advancing the Industry

For more than 80 years, Autogard Torque Limiters have led the industry in overload protection, providing proven reliability, dependable expertise and a broad range of options. Ideal for nearly every application from light-duty to heavy-duty and specially engineered environments, our torque limiters offer bi-directional protection and lower total cost of ownership, increased accuracy of torque limitation and longer life at high speeds. Our products cover a full range of torque requirements.

What sets Autogard Torque Limiters apart from the rest?

Proven to increase the life of system components

Large Torque Range

Over 44,500,000 in-lbs (5,000 kNm)

Prevents Downtime

Accurate torque limitation prevents costly downtime

Optimized For All Speeds

Designed to operate at high and low speeds

Disengagement Protection

Instantaneous disengagement protects equipment from damage

More About Autogard Torque Limiters

The NEW XG Series Torque Limiter

Designed to last with options to fit nearly any application

Roll over for more information
Fast and easy to disconnect motor and gearbox by removing the flexible wrap element for machine maintenance
Easy to adjust on site and possible to tamper proof the setting
Drop-out options available on all sizes for ease of installation and maintenance
Free running after torque overload
Instantaneous separation of damaging inertias over a preset torque level
Manual reset without the need of special tooling or replacement parts
Easy to adjust on site and possible to tamper proof the setting
Fast and easy to disconnect motor and gearbox by removing the flexible wrap element for machine maintenance
Easy to adjust on site and possible to tamper proof the setting
Drop-out options available on all sizes for ease of installation and maintenance
Free running after torque overload
Instantaneous separation of damaging inertias over a preset torque level
Manual reset without the need of special tooling or replacement parts
Easy to adjust on site and possible to tamper proof the setting
Close
Product
400 Series (Legacy)

400 Series (Legacy)

Autogard 400 Series torque limiters are available for sale; however, we recommend selecting the enhanced F400 design.

The 400 Series has been designed to meet the need for a high-and low-speed, free-wheeling torque limiter. It differs from previous ball detent designs by using two sets of balls on concentric pitch circles.

Autogard® 400 Series Upgrade to F400 Series Product Info

Documentation

Autogard 820 Series Remote-Reset Torque Limiter

TQE5-001_LTR

Product Sheet | English | 95 KB

Autogard Torque Limiter 200 Series – Metric

PTE1-003_MA4

Brochure | English | 1 MB

Autogard Torque Limiter 200 Series

TQ1-003

Brochure | English | 1 MB

Autogard Torque Limiter 320 Series

TQ1-004_M

Catalog | English | 581 KB

Autogard Torque Limiter 820 Series

PTE1-001_MA4

Brochure | English | 1 MB

Autogard Torque Limiter Selection Guide

TQ1-007

Brochure | English | 1 MB

Autogard Torque Limiter WT Series

TQ1-006

Catalog | English | 802 KB

Autogard Torque Limiter XG Series Overview – Metric

PTE1-005_MA4

Brochure | English | 310 KB

Autogard Torque Limiter XG Series Overview

PTE1-005

Brochure | English | 307 KB

Rexnord Autogard 820 Series Remote-Reset FAQs

PT5-008

Product Sheet | English | 134 KB

Autogard Torque Limiter Selection Guide

TQ1-007

Brochure | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for Autogard Torque Limiters.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+44 1285 640333