UR2E48A REPAIR KIT
10441736
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 3 in
- Bore Size (mm): 76.2 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 15080 lb
- Co Static Load Rating: 11100 lb
- Locking Device Kit: U2475S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3300 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 18.00
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 215
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
3" Replacment Insert Kit for FF200 Series Ball Bearing Trough Units