8 items
-
10427819 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.5 in
- Bore Size (mm): 38.1 mm
- Locking Type: Set Screw
-
10427820 MFG #: Link-Belt$0.00 /
- Bore Size (in): 2 in
- Bore Size (mm): 50.8 mm
- Locking Type: Set Screw
-
10443240 MFG #: Link-Belt$0.00 / EA
- Bore Size (in): 3.4375 in
- Bore Size (mm): 87.3125 mm
- Locking Type: Set Screw
-
10441736 MFG #: Link-Belt$0.00 / EA
- Bore Size (in): 3 in
- Bore Size (mm): 76.2 mm
- Locking Type: Set Screw