16 items
-
10426402 MFG #: Link-Belt$0.00 / EA
- Bore Size (in): 1.4375 in
- Locking Type: Eccentric
-
10426403 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.6875 in
- Locking Type: Eccentric
- Type of Seal: Double Lip Seal (N)
-
10418998 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.9375 in
- Locking Type: Eccentric
- Type of Seal: Double Lip Seal (N)
-
10421929 MFG #: Link-Belt$0.00 /
- Bore Size (in): 2.1875 in
- Locking Type: Eccentric
- Type of Seal: Double Lip Seal (N)