YG339NL 2 7/16 UNMTD BALL BRG
10437217
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Locking Type: Eccentric
- Type of Seal: Double Lip Seal (N)
- Available Seal Type: N Double Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 3 5/32 in
- C Dynamic Load Rating: 18390 lb
- Co Static Load Rating: 11700 lb
- Height: 5.50
- Inner Ring Hub Diameter (in): 3.216 in
- Inner Ring Width (in): 2.47 in
- Length: 5.50
- Locking Collar Outside Diameter (in): 3 1/2 in
- Locking Collar Width (in): 15/16 in
- Locking Device Kit: Y3395SP
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3250 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 6.80
- Outer Ring Width (in): 1.4173 in
- Outside Diameter (in): 5.1181 in
- Primary Seal: BUNA DBL LIP SEAL WITH FLGRS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Short Hub Length (in): 1 3/8 in
- Size Code: 339
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0337 cps
- Weight unit: LB
- Width: 4.13
2 7/16" Unmounted Ball Bearing, Heavy Duty, Eccentric Cam Locking Collar, Double Lip Contact Seal