YG343NL 2 11/16 UNMTD BALL BRG
10440299
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Locking Type: Eccentric
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 23420 lb
- Co Static Load Rating: 15300 lb
- Locking Device Kit: Y3475SP
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2800 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 9.95
- Primary Seal: BUNA DBL LIP SEAL WITH FLGRS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 344
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted