46 items
-
10417658 MFG #: Rex$0.00 /
- Bore Size (in): 1 15/16 in
- Bore Size (mm): 45 mm
- Series: Shurlok Installation Tools
-
10430954 MFG #: Rex$0.00 /
- Bore Size (in): 2 3/16 in
- Bore Size (mm): 50, 55 mm
- Series: Shurlok Installation Tools
-
10410073 MFG #: Rex$0.00 /
- Bore Size (in): 2 3/8, 2 7/16 in
- Bore Size (mm): 60 mm
- Series: Shurlok Installation Tools
-
10429555 MFG #: Rex$0.00 /
- Bore Size (in): 2 11/16, 2 3/4, 2 15/16 in
- Bore Size (mm): 65, 70, 75 mm
- Series: Shurlok Installation Tools