701-01096-128 STRAIGHT SLEEVE
10385814
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.02 in
- Inner Diameter [Min] (in): 6.01 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 6.5 in
- Outer Diameter [Min] (in): 6.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 478,555.2 lb
- Max Static Load (lb): 1,316,026.8 lb
- Net Weight: 1.35
- Weight unit: LB
Duralon 701-01096-128 Heavywall Straight Sleeve Filament Bearing