701-00028-105 STRAIGHT SLEEVE
10385826
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.75 in
- Inner Diameter [Min] (in): 1.75 in
- Length [Min] (in): 3.26 in
- Outer Diameter [Max] (in): 1.94 in
- Outer Diameter [Min] (in): 1.938 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 114,330.66 lb
- Max Static Load (lb): 440,173.04 lb
- Net Weight: 0.12
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series