701-00032-104 STRAIGHT SLEEVE
10385902
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 3.23 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 129,393.8 lb
- Max Static Load (lb): 498,166.13 lb
- Net Weight: 0.14
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series