701-01084-096 STRAIGHT SLEEVE
10385931
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.26 in
- Inner Diameter [Min] (in): 5.26 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 5.75 in
- Outer Diameter [Min] (in): 5.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 313,436.4 lb
- Max Static Load (lb): 861,950.1 lb
- Net Weight: 0.89
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series