701-01092-096 STRAIGHT SLEEVE
10385933
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.77 in
- Inner Diameter [Min] (in): 5.76 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 6.25 in
- Outer Diameter [Min] (in): 6.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 343,415.2 lb
- Max Static Load (lb): 944,391.8 lb
- Net Weight: 0.97
- Weight unit: LB
Duralon 701-01092-096 Heavywall Straight Sleeve Filament Bearing