701-01080-090 STRAIGHT SLEEVE
10385946
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 2.79 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 279,702.56 lb
- Max Static Load (lb): 769,182.04 lb
- Net Weight: 0.80
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series