701-01040-136 STRAIGHT SLEEVE
10386079
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 4.23 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 212,176.8 lb
- Max Static Load (lb): 583,486.2 lb
- Net Weight: 0.63
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series