701-00036-096 STRAIGHT SLEEVE
10386088
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.25 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 2.44 in
- Outer Diameter [Min] (in): 2.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 134,278.8 lb
- Max Static Load (lb): 516,973.38 lb
- Net Weight: 0.14
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series