701-01032-256 STRAIGHT SLEEVE
10386101
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 7.98 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 320,476.8 lb
- Max Static Load (lb): 881,311.2 lb
- Net Weight: 0.98
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series