701-01088-309 STRAIGHT SLEEVE
10386114
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.52 in
- Inner Diameter [Min] (in): 5.51 in
- Length [Min] (in): 9.64 in
- Outer Diameter [Max] (in): 6 in
- Outer Diameter [Min] (in): 6 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,062,272.64 lb
- Max Static Load (lb): 2,921,249.76 lb
- Net Weight: 2.99
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series